text.skipToContent text.skipToNavigation

Shelf Mounting Bracket

AC1060 On-Q
Shelf Mounting Bracket is rated 4.8 out of 5 by 5.
  • y_2024, m_5, d_7, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_3
  • loc_en_US, sid_AC1060, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT

$14.99 USD

Extend the mounting flexibility within Legrand Structured Wiring Enclosures with the AC1060 Shelf Mounting Bracket. The Shelf Mounting Bracket provides a vented stable surface to rest and secure 3rd party devices inside the enclosure. The shelf is perfect for heavy or tall devices that need sturdy support like ISPs, modem routers, connected hubs and more. Users can install the shelf in standard or an inverted orientation (plastic enclosures only). Plastic construction ensures Wi-Fi transparency for all wireless connected home devices. Unique hole pattern provides various options to secure down devices. Product includes 2 sets of plunger/grommets to secure into enclosure and 2ft of hook & loop strap to strap in devices to extra support. Rated to support up to 10lbs. Available as single or bulk pack of 10 (AC1060-10). Compatible with Legrand plastic enclosures.

Pack Size 1-PK
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides vented stable surface to rest and secure devices like ISPs, modem routers, connected Hubs and other tall/heavy devices inside Legrand structured wiring enclosures
  • Plastic Wi-Fi transparent construction supports connected home equipment
  • Unique hole pattern provides various options to secure down devices
  • Can be mounted in standard or inverted orientation (plastic enclosure only) to support different 3rd party devices
  • Product includes 2 sets of plunger/grommets to secure into enclosure and 2ft of hook & loop strap to strap in devices to extra support
  • Rated to support up to 10lbs

Specifications

General Info
Product Line On-Q
Color White
Finish Matte
UPC Number 804428434627
Country Of Origin Taiwan, Province Of China
Included 2 Ft Hook and Loop Strap, 2 Sets of Plunger/Grommets
Application Sector Residential/Commercial
Warranty Type 1-Year Limited Warranty
Type Mounting Bracket
Dimensions
Product Width US 3.5 in
Product Weight US 0.26 lb
Product Height US 6.375 in
Product Length US 4.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Load Rating 10 lbs
Compatibility Legrand plastic structured wiring enclosure
Bracket Plastic vented shelf mounting bracket for plastic structure wiring enclosure.
Mounting Inside Mount
Environmental Conditions 10 to 90% (relative humidity, non-condensing)
Storage Temperature 32° - 122° F

Reviews

Rated 5 out of 5 by from . I don't understand why it has to be very expensive.
Date published: 2023-10-06
Rated 4 out of 5 by from Pretty nice for third party gear These are a lot more versatile than the metal shelves. I wish the horizontal part was flat without the lip, or deeper, my Xfinity router sits a little tilted on it. But it's still a pretty nice solution.
Date published: 2022-07-13
Rated 5 out of 5 by from Simple, easy Great product. Fit easily into my comm cabinet and installed easily.
Date published: 2022-05-10
  • y_2024, m_5, d_7, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_3
  • loc_en_US, sid_AC1060, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT

Questions & Answers

The description says, "Compatible with Legrand plastic and metal enclosures". Under Technical Information, it says, "Compatibility - Legrand plastic structured wiring enclosure"! Is there any reason that this cannot be used with the old metal enclosures?

Asked by: Thomas
The description is wrong. The hole pattern on this module will not match the holes on the metal enclosures. If you want to use this in a metal enclosure you will need to first install an AC1040 adapter/mounting plate.
Answered by: Wiremold Tech Support
Date published: 2022-11-14
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AC1060, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT