text.skipToContent text.skipToNavigation

Universal Mounting Plate Kit

AC1040F On-Q
Universal Mounting Plate Kit is rated 4.7 out of 5 by 3.
  • y_2024, m_9, d_20, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_2
  • loc_en_US, sid_AC1040F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT

$29.99 USD

The Universal Mounting Plate Kit for plastic and metal enclosures is an essential accessory for installers and homeowners seeking to optimize their structured wiring set-up. This durable and versatile mounting plate comes equipped with a set of keyhole and ratchet clips, allowing for secure mounting of Home Theater and Networking devices. The Universal Mounting Plate can also be mounted to any surface for general mounting and organization, making it a valuable tool for organizing a wide range of devices around the home or office. Its reliable construction and secure mounting options make it an ideal accessory for professional installers seeking to enhance their wiring set-up.

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Get rid of the clutter and mess in your structured wiring enclosures and media boxes with The Universal Mounting Plate.
  • This handy accessory helps you organize and manage networking and home theater components in On-Q plastic and metal enclosures.
  • With a universal mounting pattern that works with On-Q and other branded structured wiring enclosures and accessories, you have a variety of mounting options to choose from. Whether you need to mount your devices vertically or horizontally, this mounting plate has got you covered.
  • The Universal Mounting Plate is easy to install and can be secured using screws to any surface for general mounting and organization such as the home office, gaming, home theater, and more.
  • Includes mounting plate, four grommets, four plungers, two keyhole clips, two ratchet clips, and two metal enclosure mounting adapters.

Specifications

General Info
Product Line On-Q
Color White
UPC Number 804428435143
Country Of Origin Taiwan, Province Of China
Application Sector Commercial, Residential
Dimensions
Product Weight US 0.592 lb
Product Depth US 0.89 in
Product Height US 12.0 in
Product Length US 15.8 in

Reviews

Rated 5 out of 5 by from Must have Legrand OnQ accessory Great addition accessory to Legrand OnQ LV enclosures making it possible to mount anything.
Date published: 2024-05-27
Rated 4 out of 5 by from Mounting Plate - Easy Install Installed 3 mounting kits in an On-Q 30-inch plastic enclosure with 2 added surge protected electrical outlets (my electrician installed them) in the bottom. Very easy install between 2 studs in the house that we are building. 4 screws and it was done. I did need to modify 1 of the mounting kits for the 3 to fit inside the plastic enclosure. Once that was done, attaching the mounting kit to the back of the plastic enclosure was completed in just a few minutes. My low voltage wiring installers had no problem getting all the lines run into the box. I haven't attached the door or trim just yet. The house needs to be insulated, drywall and painted, first. Plan is to put a 12 port router, an antenna amplifier/distribution splitter and a device for delivering hi-def to 4 television yet I wired for 7 different locations.
Date published: 2024-09-02
  • y_2024, m_9, d_20, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_2
  • loc_en_US, sid_AC1040F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;