text.skipToContent text.skipToNavigation

dash Furniture Power Center, 2 Outlet, 1 USB, and 2 Switch, White

F6SRRUSB6NRWM Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Wiremold
UPC Number 786776197099
Country Of Origin Mexico
Number of Switches 2
Dimensions
Product Width US 2.375 in
Product Weight US 1.955 lb
Product Height US 2.25 in
Product Length US 9.375 in
Technical Information
Is Tamper-Resistant Yes
Cord Length 6 ft
Current Rating 15 A
Indoor/Outdoor Indoor
Mounting Type Recessed
Number of Outlets 2
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;