text.skipToContent text.skipToNavigation

Discontinued - P100 Player

NVP100NA Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


With the P100 wireless player, give a room of your home instant access to endless music options, whether from your personal collection or from the expansive libraries of Internet Radio, always delivered in incredible fidelity.


Check out the Player Portfolio mobile app.


Outside North America? Use -EU, -UK or -AU when ordering.


  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All your favorite music is right at your fingertips with easy access to networked computers, streaming Internet Radio, and even audio content stored on any Android or iOS device
  • Compatible with Legrand's other Nuvo Player Portfolio products for a truly custom, easily expandable system (up to sixteen zones)
  • Connect to storage devices, analog equipment, or home theater receivers through the unit's audio line-in, line-out, or USB ports
  • Connects wirelessly or via Ethernet to the home network for seamless integration into Nuvo Player Portfolio systems
  • High-fidelity audio is delivered to every area of your home, and kept perfectly synchronized
  • Includes 802.11n wireless capability and utilizes both 2.4 and 5 Ghz bands, for fast signals and broad coverage
  • Spotify, Pandora, iHeart Radio, Tunein, Rhapsody, and SiriusXM are all at your fingertips with Internet Radio streaming directly to your Nuvo System
  • Supports both wired ethernet and wireless 802.11n configuration options adding flexibility for any home
  • World-renowned Audyssey music technologies optimize the listening experience for music fanatics and audiophiles
  • Your music anytime, anywhere, with quick access to music from your PC or Mac

Specifications

General Info
Product Line Nuvo
UPC Number 701963853510
Country Of Origin China
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I added Sirius XM as a service in my NUVO app and it was working fine until yesterday, now I get resume failed every time I try and use it or re-log in. I am able to logout and back into the SXM app on my phone, so the account is fine.

Asked by: Keith
If the error "Resume Failed" shows up when re-adding the service, change the password on SiriusXM's site then change it back to the original password. This should clear the login token and allow the login to proceed.
Answered by: Wiremold Tech Support
Date published: 2022-09-12

Is there anyway to play Apple Music or airplay on the P100?

Asked by: Nicky
Unfortunately, the NVP100 does not support Apple Music, or Apple Airplay. The only single zone that supports Apple Airplay is our NVP600. You can attach any device that does support Apple Airplay to the P100's Line-in jack, using our NUVO player app, select the P100, and select Line-in as the source and hit play now, then connect your Apple device to the Apple Airplay support device to listen to Apple Music, Tidal, YouTube Music, etc.
Answered by: Wiremold Tech Support
Date published: 2022-07-05

Will you continue to produce and support the Nuvo Wireless zone system? I was told that Nuvo is no longer going to support nor produce this product. Can you provide details on future support and availability?

Asked by: Rick S
Please refer to http://www.legrand.us/nuvo/update for our official statement.
Answered by: Wiremold Tech Support
Date published: 2022-06-08
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_NVP100NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT