text.skipToContent text.skipToNavigation

radiant® Single Pole/3-Way Switch with 15A Tamper-Resistant Outlet, White

radiant Single Pole 3 Way Switch with 15A Tamper Resistant Outlet is rated 4.8 out of 5 by 5.
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_2
  • loc_en_US, sid_RCD38TRWCC6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT

$24.04 USD

A step up from ordinary, this combination switch and outlet from the radiant® Collection provides convenience and flexibility, as well as style. Operable in both single-pole and 3-way applications, you can use it alone to control one light or fixture, or use with another 3-Way switch for controlling the light from two locations. Also includes a tamper-resistant outlet for safe access to the basic power every home needs. Part of the radiant® Collection, it features clean lines and a smooth finish for a sophisticated look. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces a standard switch/outlet with ease, in as little as 10 minutes.
  • Offers installation flexibility, working in both single-pole and 3-way applications.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number 
Color White
Finish Matte
Country Of Origin China
Number of Receptacles 1
Features Combination, Locator Light
Switch Type Push
Number of Switches 1
Outlet Type Tamper-Resistant
Warranty Type 1-Year Limited Warranty
Type Outlet, Switch
Dimensions
Product Width US 1.29 in
Product Depth US 1.59 in
Product Height US 3.81 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Number of Gangs 1
Amperage 15 A
Number of Poles Single Pole
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Mounting Type Box
Voltage 125.0 V
Environmental Conditions Flammability Rating: UL 94 V2

Reviews

Rated 5 out of 5 by from Home owner Exactly what I needed color and all. But it does not come with the locator light even though it appears it does from picture. You have to purchase separately.
Date published: 2023-02-06
Rated 5 out of 5 by from Light switch/electric outlet This device is the perfect match for a space with no receptacle nearby! It was just what I needed to add a receptacle where I already had a switch.
Date published: 2023-02-18
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_2
  • loc_en_US, sid_RCD38TRWCC6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

Does this switch work with LEDs?

Asked by: bob27-1/2
Yes
Answered by: Wiremold Tech Support
Date published: 2023-08-14

What's the depth of this switch outlet combo?  Will it fit in a shallow J-box?

Asked by: Marc
Hello Marc, The RCD38TRNICC6 has a depth of 1.59". Best Regards, Technical Support
Answered by: Justin
Date published: 2023-04-10

There is no tab on the back, there was one on the side between the two hot (black) connections.  I pulled that but the outlet still turns off with the switch.  How do i keep the outlet live at all times and control the three way light with the switch

Asked by: Matt
Hello Matt, Please contact Pass & Seymour Technical Support for further assistance. Phone:8449573783 Mon - Fri: 8am - 6pm EST (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2023-08-04

I tried to install this on one of my single pole that have a hot and neutral wire each only. The neutral/load goes to the light but has no return to the switch. How do I go about wiring this so that the outlet work by itself and switch controls the light.

Asked by: Mr.DIY
The RCD38TR requires 3 wires(not including ground) to function your light and receptacle separately. Hot - power from breaker panel to one of the Black terminals, 1Pole - gets wire from your light Neutral - White Neutral wire from breaker panel If White Neutral is not available in the box, this will not function correctly.
Answered by: Legrand Technical Support
Date published: 2021-12-20

Do you have this same product but with smart control of the switch? This is in a garage with a refrigerator plugged into the outlet and the overhead light on the switch. Want to voice command the light, but leave the refrigerator outlet on.

Asked by: mike1898
This combination device is not available with Smart control capabilities.
Answered by: Legrand Technical Support
Date published: 2021-01-07

Does fix it in standar wall plate cover?

Asked by: Lion
Yes, any decorator style wallplate that meets Nema WD6 dimension standards can be used.
Answered by: Legrand Technical Support
Date published: 2020-08-20

Can I place this on a 20A circuit downstream of a 20A GFCI outlet?

Asked by: BJB2002
I installed the same switched outlet in our kitchen to shut off the power of the coffee machine and the toaster.  It is installed on the same power lines that a 20A GFCI outlet (upstream) and another normal outlet (downstream) and it still work perfectly after almost 12months. You should follow the instructions from the documentation included to connect the lines for the downstream outlet if you want it to be switchable or not (both options available). Legrand product quality is much better than some cheaper switch/outlets that you can buy from Home Depot / Lowes. We replaced all the switches/outlets from our 20-years old house and it feels now much safer and also up-to-date
Answered by: GregC
Date published: 2020-06-17

So I’m trying to wire this up and I have 3 separate wires all being ran @ 12/2, so I have  3 black wires 3 white wires And 3 ground wires, what goes where 

Asked by: Studz2989
The correct wiring depends on how many HOT wires you have and if you are using the switch as SP or 3way. I would suggest contacting Technical Support for assistance with your application. Radiant products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-04-14
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_23
  • loc_en_US, sid_RCD38TRWCC6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

You may also like...