![](https://cdn2.webdamdb.com/1280_sh1BL0YpF191.jpg?1607114367)
![cablofil wire mesh tray](https://cdn2.webdamdb.com/1280_kJWnFPpJHl21.jpg?1604981189)
CABLOFIL CABLE TRAY-EZ (4D,,4W,,120L) [891]
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy: three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation. View Catalog number image for example on correct catalog numbering
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | Cablofil | ||
Finish | Electrozinc | ||
UPC Number | 800388000704 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Classified | ||
Type | Straight Sections |
Product Width US | 3.94 in | ||
Product Weight US | 8.874 lb | ||
Product Volume US | 1.127 cu ft | ||
Product Depth US | 118.2 in | ||
Product Height US | 4.18 in |
Product Environmental Profile | Yes |
BAA | Yes |
Resources
Cutsheet
Product Environmental Profile
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
BE105/450BL IS THIS A VALID PART NUMBER
Can this model be rated for 480v using 3c/2 TC-ER cable?
How do I determine the intervals at which I require Expansion Splice Kits (EZ-2)? I cannot see that information in the Installation Guide.
I am making sweeping 90s out of 18" basket tray. I always use 9 cuts out of the side to make my 90. My supervisor says it only takes 8. If I make one with 8 it is an incomplete 90. Can you provide me with the correct documentation for making a sweeping 90
I am looking for a fill ratio spec sheet for these trays
For the Cable Tray, CF105/150, is yellow an option for the custom paint finish?
I need to order the CF105 Basket Tray. Unfortunately I can not find any part numbers so I can order the tray. I have a very large order to submit and Your assistance would be greatly appreciate.
The max. wire diameter is listed as 5.9mm. What is the minimum wire diameter?
Bazaarvoice SAP Hybris Integration Version 2.8.1