![](https://cdn2.webdamdb.com/1280_MbjetU0R721.jpg?1604982384)
UNIVERSAL SPLICE BAR-EZ (50 PCS) [558221]
ED275EZ
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Electrozinc | ||
UPC Number | 800388003514 | ||
Country Of Origin | China | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Classified | ||
Type | Splicing |
Dimensions
Product Width US | 0.75 in | ||
Product Weight US | 8.57 lb | ||
Product Volume US | 0.005 cu ft | ||
Product Depth US | 11.0 in | ||
Product Height US | 1.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Supporting Document
Cutsheet
Product Environmental Profile
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this product come in different lengths or is it just a 10" bar that you cut yourself?
Cablofil's ED275 splice bar is only sold in 275mm (10.8") lengths. We also offer an ED1100 which is 1100mm (43.3") long. Both bars can be cut to length if field modifications are required.
Date published: 2022-11-22
Bazaarvoice SAP Hybris Integration Version 2.8.1