text.skipToContent text.skipToNavigation

InFusion Dimmer Module

SDM12-EM Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vantage's InFusion Standard Dimming Modules (SDM12-EM) is a key component of Vantage's lighting control solution. The SDM12-EM is mounted in a Main or Secondary Power Enclosure (IMPE or ISPE) and supports control of up to 12 standard (forward phase) loads with up to four line feeds and up to 64 total amps of load. Enclosures provide new module locking mechanisms for improved in-field plug and play installation and service; allowing modules to be quickly replaced without affecting load connections to the system. Field Serviceability is enhanced with field service alerts sent via email to installers and in-field firmware upgradable lighting control modules, an industry first. Layout of the Dimming Module is simply designed through Vantage Design Center Software.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports control of up to 12 loads
  • Plug-and-play design
  • Eliminates the need for field wiring to the module

Specifications

General Info
Product Line Vantage
UPC Number 804428050254
Application Sector Residential
Type Accessory
Dimensions
Product Width US 10.75 in
Product Weight US 6.6 lb
Product Height US 8.75 in
Product Length US 12.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How can I purchase this item (SDM12-EM) on your website, or is there somewhere you can recommend where I can get this item? Thanks.

Asked by: Charles
Thank you for your interest in Vantage. Vantage has a strong dealership base across the country. These dealers have been certified and trained to sell and install Vantage product in your home. Using the Where to Buy feature gives you the flexibility to find dealers closest to your location. When using the Where to Buy feature follow these steps: 1. Follow the link: https://legrand.us/where-to-buy/shop-local 2. Above the map there are several drop down menus. Under "Where to Buy", select "Dealer/Installer"  3. Under "Brand Name" select "Vantage" If you have allowed your internet browser access to your location, you will see a map and a list of dealers that can service your Vantage home. If your location is blocked in your browser simply type in your City, State, or Zip code. Feel free to select any dealer from the list, view their website, address, phone number and directions.
Answered by: QMotion
Date published: 2021-06-24
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SDM12-EM, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT