text.skipToContent text.skipToNavigation

Equinox 40

EQ40TB-TI Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Equinox 40 is a small form factor LCD keypad that provides control of scenes, shades, audio, and climate in a single-gang, 4.3” capacitive touch LCD screen. It offers a simple navigation experience and an ambient light sensor for auto day/night backlighting. Utilizing the power of Vantage Design Center software, Equinox 40 can be configured with multiple mini widget combinations and access to between 9-15 programmable lighting or scene buttons (depending on the configuration selected).
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Features a 4.3”” LCD panel with projected capacitive touch interface
  • Unique, mini graphical user interface aesthetically identical to other Equinox devices
  • Ambient light sensor for auto day/night backlighting

Specifications

General Info
Product Line Vantage
Color Titanium
UPC Number 804428058021
Application Sector Residential
Type Accessory
Dimensions
Product Width US 4.5 in
Product Weight US 1.0 lb
Product Height US 2.75 in
Product Length US 6.25 in
Technical Information
Sensor Type Daylight, Proximity

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can I get a copy of the manual for this device that is user friendly? This will be given to the maintenance department at the local university.

Asked by: Cleto C.
Hi, thanks for reaching out! Here is a link to the cut sheet that provides more information: https://legrand.webdamdb.com/directdownload.php?ti=41033687&tok=AYFt7geKBhD4MEucRNWr5ARR. If you need more information, please reach out directly to our customer support team and they can assist you. Phone: 1-801-229-2800, Option 1 or 1-800-555-9891, Option 1 Mon – Fri: 8am – 6pm CST
Answered by: Customer Support
Date published: 2020-12-10

How do I make the serving for my light stay were I set it last?  Whenever i turn off the light the setting goes back to about 25%. I want it to come back on at 100%. Or wherever I would like to set.  I can’t seem to figure out Help please!

Asked by: Anonymous
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_EQ40TB-TI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT