text.skipToContent text.skipToNavigation

Ceiling Hanger Bracket - Black - One Bracket - Two Nuts - One Plate

P820677HB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

When ceiling support is required, ceiling hanger brackets are used with 5/8 in-11 in threaded rods and open or closed clips to suspend runway overhead.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ceiling Hanger Brackets are used with 5/8-11" rods and open or closed clips to suspend runway overhead: Used when ceiling support is required.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875557623
Country Of Origin United States
Dimensions
Product Width US 5.0 in
Product Depth US 2.13 in
Product Height US 1.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;