text.skipToContent text.skipToNavigation

Ceiling Hanger Bracket - Black - One Bracket

P400298HB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

When ceiling support is required, ceiling hanger brackets are used with 5/8 in-11 in threaded rods and open or closed clips to suspend runway overhead.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • When ceiling support is required: Ceiling Hanger Brackets are used with 5/8-11" rods and open or closed clips to suspend runway overhead.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875557272
Country Of Origin United States
Dimensions
Product Width US 5.0 in
Product Depth US 2.0 in
Product Height US 1.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;