text.skipToContent text.skipToNavigation

Series II, HDMI, F/F, 180°, 1 Unit, Fog White Housing

60900372 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Ortronics® range of audio, video and data connectivity options offers you the flexibility, modularity and application
density needed to support a wide variety of A/V equipment. Legrand modules are available in our Series II®, TracJack®
and TechChoice® (Keystone) footprints. We also offer a wide selection of connector termination styles
and module colors.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Front loadable, front removable
  • Front Loading Front Removable
  • Rugged snap-in design

Specifications

General Info
Product Line Ortronics
UPC Number 662875668350
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;