text.skipToContent text.skipToNavigation

SERIES II BLANK MODULE, 1U, CLOUD WHITE

40300164-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Series II Blank Modules occupy one unit of plate or housing space until required by future applications. Series II is a family of front removable snap-in modules that make moves, adds and changes easy and time saving. The rugged high strength construction of Series II makes it one of Ortronics most popular workstation choices

Color Cloud White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Occupies 1 unit of space: holds space for future expansion

Specifications

General Info
Product Line Wiremold
Country Of Origin Taiwan, Province Of China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;