text.skipToContent text.skipToNavigation

Adapter Panel, UHD7, 3 LC Quad, 12 fiber, Green, Blue

UHD7FP-LCQ12AC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium UHD7 adapter panels offer 3 LC quad connections for pass-throughconnections within the UC0 (UHD) enclosure.

Color None
Fiber Type Single-Mode
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Front or rear loadable and removable

Specifications

General Info
Product Line Ortronics
UPC Number 662875997962
Country Of Origin China
Dimensions
Product Width US 3.46 in
Product Depth US 3.8 in
Product Height US 0.45 in
Product Length US 3.62 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;