text.skipToContent text.skipToNavigation

Adapter Panel, UHD7, 4 MPO, Green

UHD7FP-MPA48CA Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium UHD7 adapter panels offer 4 MPO connections for pass-throughconnections within the UC0 (UHD) enclosure.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ultra High Density
  • Max # of fibers per RU (12F MPO) - 576:
  • Max # of fibers per RU (24F MPO) - 1,152
  • Front or Rear loadable
  • Front or Rear Removable

Specifications

General Info
Product Line Ortronics
UPC Number 662875959274
Country Of Origin China
Dimensions
Product Width US 3.46 in
Product Depth US 3.8 in
Product Height US 0.45 in
Product Length US 3.62 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;