text.skipToContent text.skipToNavigation

M7 Fiber Adapter Panel with 4 MPO Adapters - Green

UHD7FP-MPA32CA Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium UHD7 adapter panels offer 4 MPO connections for pass-through connections within the UC0 (UHD) enclosure.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ultra High Density
  • Max # of fibers per RU (12F MPO) - 576
  • Max # of fibers per RU (24F MPO) - 1,152
  • Front or Rear loadable
  • Front or Rear Removable

Specifications

General Info
Product Line Ortronics
UPC Number 662875941477
Country Of Origin China
Dimensions
Product Width US 3.45 in
Product Depth US 4.76 in
Product Height US 1.14 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;