text.skipToContent text.skipToNavigation

Q-Series, 3 acclAIM to acclAIM, OS2, Single-Mode, Passthrough Fiber Adapters, OFP Panel, 24 Fiber, Blue

OFP-AAE24AC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This 24 fiber acclAIM to acclAIM, OFP, passthrough adapter panel designed for the Q-Series fiber system platform, enables 3 pass through acclAIM connections for simplified connectivity in Telco Rooms, Meet Me Rooms, IDFs, Carrier rooms, Demarcations, and more. acclAIM has reimagined pre-terminated and cassette fiber architecture, updating and enhancing the breakout and consolidation technology utilizing direct mating connections, where as cassettes utilize a two mating system with hydra cables housed inside the cassette to breakout the fiber. Direct mating connections, eliminate extra components and complexity. acclAIM delivers the lowest insertion loss available on the market, the most optical headroom, improved density, flexibility and system lifecycle.

The acclAIM™ Alignment Independent Multifiber (AIM) fiber interconnect system is designed to mate multiples of 8-fiber trunk cable connectors directly ferule-to-ferule to other acclAIM connectors or arrays of Very Small Form Factor (VSFF) duplex fiber patch cord connectors (MDC).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simplify Connectivity: No gender considerations – no pins, just direct connections; Direct-Mating Breakout – acclAIM connectors mate directly to acclAIM patch cords; Application-Defined Polarity – polarity is consistent, and pairs easily with MDC to acclAIM connectivity, for application defined, preplanned, on-site, or on the fly polarity, with no options to determine when ordering or designing; Improved accessibility – with the increased density of each connector and a smaller footprint enabled by acclAIM, there is more room to work on each panel
  • Design Smarter – Longer Lifecycle: Simplicity of design combined with application-defined on-site polarity adjustment, fewer components, and near-lossless performance enables acclAIM to provide a multi-generational lifecycle with a single installation of a sustainable building asset for decades to come
  • Ultra-High Density Plus (UHD+): Make the most of each rack unit (RU) with UHD+ offering up to 192 fibers per RU (33% more than High Density)
  • Compatibility: Designed to work with Q-Series enclosures or panels that utilizes; LM2, M2, or OFP equipment

Specifications

General Info
Product Line Ortronics
Color Blue
UPC Number 662875107125
Country Of Origin Mexico
Dimensions
Product Width US 5.13 in
Product Weight US 0.12 lb
Product Depth US 0.79 in
Product Height US 1.13 in
Technical Information
Fiber Optic Cable Type OS2
Compatibility acclAIM (Blue)
Number of Ports 3
Number of Fibers 24 Fibers
Fiber Type Single-Mode
Fiber Size 9/125

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;