text.skipToContent text.skipToNavigation

Three Jumper OS2 Reference Cable MDC Test Kit

MDC-TEST-KIT-OS2 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Three Jumper MDC Test Reference Kit for testing MDC to acclAIM installations. Single-use product

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compatibility: This kit enables compatibility with Fiber test equipment that does not have MDC connectivity.
  • Ready to Test: Each Kit has been cleaned and inspected from the factory

Specifications

General Info
Product Line Ortronics
UPC Number 662875106999
Country Of Origin United States
Application Sector Data Center
Type Tester
Dimensions
Product Width US 2.0 mm
Product Weight US 0.1 lb
Product Length US 4.0 m
Cable Length 4 m
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
CE Certified Yes
Technical Information
Fiber Optic Cable Type OS2
Connector MDC
Bend Radius 10 mm
Cable Type Fiber Optic
Cable Diameter 2 mm
Fiber Size 9/125

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;