text.skipToContent text.skipToNavigation

Series-II Dual SC Duplex (4 fiber) Angled Fiber Module, OM2, 62.5, Multi-Mode. 3 Unit

60900084 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Series II Dual, Multimode, SC Duplex Adapters (4-Fiber), Fog White, Angled Adapter Plate, has two duplex adapters, with ceramic alignment sleeves, mounted at a 55° exit angle to allow for proper fiber bend radius. This adapter panel is 3 units high. These adapter panels include dust caps, and offers two insests for optional icons (Not Included), to label each connector and indicate its purpose. Compatible With: Series-II Workstation Face Plates and Series-II Workstation Surface Mount Boxes. Wiremold raceway series 2700, 2800, and 2900
Color Fog White
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Angled module allows for better cable management, reduces strain on fiber cords
  • Accepts icons for port identification
  • Module is front removable and front loadable

Specifications

General Info
Product Line Ortronics
UPC Number 662875033462
Country Of Origin Mexico
Application Sector Commercial
Standard UL Standard
Type Connector

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;