text.skipToContent text.skipToNavigation

MM20 Narrow End Panel - for MM20710 channel rack behind a MM20VMD710 or wider manager - Black

MM20EPN710-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The end panel is used to finish the end of a row of Mighty Mo racks when a vertical manager is mounted at the end of the row. It mounts directly behind the manager concealing cables in the rack frame. The narrow end panel requires the use of an end panel support bracket to stabilize the rear of the end panel.
Color Black
Depth 10.0 in
Rack Units 45 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used to finish the end of a row of Mighty Mo 20 racks: Gives your installation a clean and professional look while concealing cables in rack channel.
  • Mounts flush with the surface of 10", 12”” and 16”” vertical cable management cages: Gives additional support to vertical management cages.
  • Mounting hardware included: The use of an end panel support kit is required to stabilize the rear of the panel

Specifications

General Info
Product Line Ortronics
UPC Number 662875215769
Country Of Origin United States
Dimensions
Product Width US 2.25 in
Product Depth US 10.5 in
Product Height US 84.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;