text.skipToContent text.skipToNavigation

Discontinued - Bluetooth 4.0 Receiver

AU8001V1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This is a high quality Bluetooth receiver used to transform Bluetooth audio from a Bluetooth source device such as a smartphone or tablet into line level audio that is connected to a Legrand lyriQ music system or any home audio receiver/amplifier. 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports four LCD displays and four camera inputs
  • Stream music from a smartphone or tablet directly to your stereo or multi-room audio system like lyriQ by Legrand
  • Convenient USB charging port to charge mobile devices
  • No batteries required - plugs directly into AC outlet

Specifications

General Info
Product Line On-Q
UPC Number 804428068259
Country Of Origin China
Standard FCC, RoHS, cULus

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a replacement device since this one is discontinued? Thanks.

Asked by: Lucas
ONQ does not, however C2G makes something similar. https://www.cablestogo.com/usb-and-pc/usb-cables-adapters-and-hubs/usb-extension-cables-and-devices/usb-bluetooth-receiver/p/cg-41322
Answered by: Wiremold Tech Support
Date published: 2023-03-31

Can I use two devices in an AV rack for two separate amplifiers. If so, is there any way to rename the 2 devices?

Asked by: Tim
You can, but there is no way to rename devices. These adapters are discontinued and no longer available for sale.
Answered by: Wiremold Tech Support
Date published: 2022-06-15

I have Legrand - On-Q AU8001V1, I am not able to pair the device except iPhone. I am looking support to pair it with my windows computer.

Asked by: Balaji
Turn off the bluetooth on your iPhone. Unplug the AU8001 Plug it back in The unit should blink alternately red/blue Pair the device to your windows computer. The AU8001 can only be connected to a single device at a time, so if the phone is connected, the PC cannot be.
Answered by: Wiremold Tech Support
Date published: 2021-12-22
  • y_2024, m_12, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AU8001V1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT