![](https://cdn2.webdamdb.com/1280_gvMq9CtvUOY0.jpg?1604981175)
![](https://cdn2.webdamdb.com/1280_AiELbmphls05.jpg?1604981953)
![](https://cdn2.webdamdb.com/1280_wFGbvVOPrB58.jpg?1604981941)
![](https://cdn2.webdamdb.com/1280_oXOO1DtVQDG3.jpg?1604981909)
![](https://cdn2.webdamdb.com/1280_oTITvmXzkZa1.jpg?1604981916)
![](https://cdn2.webdamdb.com/1280_AdY9XsNBzuy2.jpg?1604981948)
![](https://cdn2.webdamdb.com/1280_INRqevJJJLu0.jpg?1604981946)
![](https://cdn2.webdamdb.com/1280_2aKIC4HBr14.jpg?1604981949)
![](https://cdn2.webdamdb.com/1280_IQ2njH5yxxF8.jpg?1604981948)
Discontinued - Intuity Automation Controller
HA7000
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The brain of the Intuity system, the HA7000 Automation Controller connects and establishes communication between all integrated subsystems while also allowing personalization options. Fitting within an On-Q structured wiring enclosure, it connects dire
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
UPC Number | 804428069058 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | FCC, RoHS |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes |
Technical Information
Amperage | 350 mA | ||
Wattage | 4 W | ||
Voltage | 12.0 V |
Resources
Cutsheet
Supporting Document
White Papers & Tech Bulletins
Installation Instructions
Brochure
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1