![](https://cdn2.webdamdb.com/1280_E35b0LABNeC5.jpg?1604981383)
![](https://cdn2.webdamdb.com/1280_MvTMjmU7NzB1.jpg?1604981538)
![](https://cdn2.webdamdb.com/1280_ETAVWMvjS3T8.jpg?1604982088)
![](https://cdn2.webdamdb.com/1280_E8WjflRtyU11.jpg?1604982140)
![](https://cdn2.webdamdb.com/1280_ABoye5uLxL89.jpg?1604982093)
Discontinued - radiant® Broadcast Intercom Room Station, White
IC7000WH
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
The radiant collection is a step up from the standard with simple, classic options in wiring devices, home automation controls and screwless wall plates that complement today's homes.Providing easy and accessible whole-home communication, the Broadcast Intercom Room Station integrates with the Intuity automation system to offer absolute convenience and enhanced peace of mind. Communicating with all intercom stations throughout the home, the IC7000-WH also allows for answering the front door from any room of the house as well as features room monitoring - ideal for keeping an ear on infants or elderly parents. radiant Screwless Wall Plate not included.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Room-to-room communication for up to 32 locations
- Compact, single gang intercom unit providing effortless, simultaneous communication between rooms
- Integrates with the Intuity Home Intelligence system
- Features hard-buttons for monitoring and mute functions
- Simple RJ45 plug design for easy installation and troubleshooting
- Available in Light Almond, Nickel
Specifications
General Info
Product Line | On-Q | ||
Color | White | ||
UPC Number | 804428120667 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | FCC Part B, RoHS |
Technical Information
Connector | RJ45 | ||
Monitor | 1.47 (diagonal 16-bit color LCD | ||
Number of Lines | 3 | ||
Conferencing | 3 lines |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I need the IC5010 module for this intercom but can't seem to find one. Can I use a standard 24V POE unmanaged network switch instead?
Unfortunately not. The Selective Call Intercom used CAT5 cabling as its backbone, but the voltages and signaling are proprietary to the hardware. The IC5010 is the brain of the system and without it the room stations will not function.
Unfortunately we have discontinued the Selective Call Intercom and have exited the wired whole-house intercom market. Please accept our apologies.
Date published: 2021-10-05
Bazaarvoice SAP Hybris Integration Version 2.8.1