text.skipToContent text.skipToNavigation

Discontinued - 802.11ac Low Profile Wireless Access Point

DA1104 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This indoor, dual-band access point offers the fastest wireless speeds with the latest Wi-Fi standard, 802.11ac. It delivers single stream data rates of up to 867Mbps (5 GHz) with a total streaming capacity of 1.2Gbps.



The DA1104 is a 2x2

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High-speed Gigabit connectivity
  • Compliant with IEEE 802.11ac and IEEE 802.11a/b/g/n standards
  • PoE compliant (IEEE 802.3at) to transmit data and power over a single UTP cable
  • 2x2 MU-MIMO capabilities with beamforming
  • Ships with a ceiling mount cover, power supply and power injector
  • FCC, IC and RoHS compliant

Specifications

General Info
Product Line On-Q
UPC Number 804428069164
Country Of Origin Taiwan, Province Of China
Application Sector Residential
Standard IEEE 802.11b/g/n/ac- FCC Part 15B & 15C- IC- RoHS
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
Technical Information
Compatibility IEEE 802.11a/b/g/n/ac- 802.3af/at Power over Ethernet
Number of Ports 32
Data Transfer Rate 1.2 bps
Antenna Omni-directional, Dual Band: 2x2 MU-MIMO
Processor 8.07

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What FW version is the one listed on this page? It's called “DA1104 AC Access Point KRACK vulnerability update” but the .bin file doesn’t tell you what version it is for the WAP. My WAP’s say they have “V1.0 (Build 3465b171027)."

Asked by: CPRoot
Alas, not so. After uploading the "DA1104 AC Access Point KRACK vulnerability update" .bin file via the web interface, said Web GUI states the FW version is V1.0 (Build 3465b171027). I guess this would be v 1.3465b171027.
Answered by: CPRoot
Date published: 2021-07-30

Ho do I change the name displayed on the WIFI ?  

Asked by: Doug
The owner's manual for this Access Point can be found under resources on this page. It describes the process to rename and change the password. You will need to know the IP address of the Access Point to get into this configuration page.
Answered by: Wiremold Tech Support
Date published: 2020-12-04

I have a Legrand WAP installed 2008 in my residence. Will the upgrade to the DA1104NP be recommended ?

Asked by: Bryan G
The DA1104 has been discontinued. I would advise looking to the Luxul brand of wireless Access points to replace that aging Access Point.
Answered by: Wiremold Tech Support
Date published: 2020-12-04

Does your web site list the latest firmware for the On-Q model DA1104?

Asked by: John
The firmware on the site is the most current.
Answered by: Wiremold Tech Support
Date published: 2020-12-03
  • y_2024, m_6, d_29, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_DA1104, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT