8-inch MDU Enclosure Bulk Pack (6 enclosures and covers)
EN0806
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$199.99 USD
This enclosure provides an easily repeatable and cost-effective strucutured wiring solution for multi-dwelling units (MDU) and small homes.
In specifying this solution, customers will pair this unpopulated enclosure with our catalog of compatible pho
Pack Size
6-PK
- 1-PK
- 6-PK
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Package includes one 8-in replacement cover
- Facilitates both flush and surface-mount installations. For flush mounting, mounting tabs, and drywall depth indicators are provided
- Knockouts include screw driver holes for easy removal
- Includes four self-tapping screws for mounting and optional hardware to lock the cover
- Compatible video, voice, and data distribution modules are linked below
Specifications
General Info
Color | White | ||
Type | Enclosure | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | Taiwan, Province Of China | ||
Standard | UL, RoHS | ||
UPC Number | 804428121978 |
Dimensions
Product Depth US | 4.5 in | ||
Product Height US | 9.0 in | ||
Product Width US | 15.37 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | 10 knockouts | ||
Compatibility | Special MDU Modules Only | ||
Enclosure Type | MDU (Multi-Dwelling Unit) | ||
Frame | Smooth injection molded ABS plastic | ||
Thickness | 0.098 in |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1