![](https://cdn2.webdamdb.com/1280_kCpJZDCARGH0.jpg?1604980850)
![](https://cdn2.webdamdb.com/1280_ofv0IbbHaQB1.jpg?1604982090)
![](https://cdn2.webdamdb.com/1280_gXTaGSshRCu0.jpg?1604982091)
$99.99 USD
Powers connected home devices by converting high voltage alternating current (AC) to low voltage direct current (DC)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
UPC Number | 804428027355 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | UL, cULus, FCC, RoHS |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes | ||
FCC Compliant | Yes |
Technical Information
Output Voltage | 24 V | ||
Input Voltage | 115 to 230 V | ||
Environmental Conditions | 10 to 90% (relative humidity, non-condensing) |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1