Powers the DA1458 8-Port Gigabit Switch by converting high voltage alternating current (AC) to direct current (DC).
Specifically compatible with the Legrand DA1458: 8-Port Gigabit Switch with 4-Ports 802.3af PoE.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
UPC Number | 804428431589 | ||
Country Of Origin | China | ||
Number of Receptacles | 4 | ||
Application Sector | Residential | ||
Standard | UL, cULus, FCC, RoHS |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes | ||
FCC Compliant | Yes |
Technical Information
Output Voltage | 48 V | ||
Input Voltage | 100 to 240 V | ||
Environmental Conditions | 10 to 90% (relative humidity, non-condensing) |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1