











$29.99 USD
Powers connected home devices by converting high voltage alternating current (AC) to low voltage direct current (DC)
Quantity
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
Standard | UL, cULus, FCC, RoHS | ||
UPC Number | 804428037453 |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 1.5 A | ||
Connection | DC Barrel | ||
Environmental Conditions | 85% (relative humidity, non-condensing) | ||
Input Voltage | 100 to 240 V | ||
Output Voltage | 12 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this compatible with the OnQ DA1004 . The user manual for that suggests a 15V, 400mA PW7760 power supply, but the switch itself says 12VDC/4W.
Hello,
Yes that power supply will work with the DA1004.
Thank you.
Date published: 2018-12-18
Bazaarvoice SAP Hybris Integration Version 2.8.1