






radiant® Easy Switched Outlet Kit, White
WNREZK15WH
radiant Collection
radiant® Easy Switched Outlet Kit, White is rated
out of
5 by
10.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$107.99 USD
This kit uses a wireless switch to easily add on-wall control of an outlet, then simply flip the switch to control a plugged-in lamp or small appliance. To start, replace an existing outlet with the kit’s radiant® 15A Outlet (wired). Then use the included battery-powered radiant® Wireless Switch to add on-wall control wherever it is desired. The Wireless Switch mounts to any wall or surface – without cutting, wiring or tools – using the provided adhesive. The devices come pre-paired, letting you add switch control in seconds. Want app control? These devices are equipped for enhanced functionality. Simply add a Smart Gateway with Netatmo and use the Legrand Home + Away app to control your lights from anywhere (and much more). For more information visit www.legrand.us/addappcontrol. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily adds on-wall control of lamps or small appliances.
- Ready to install, no configuration needed.
- Outlet (Wired) Installation: Replaces any standard (wired) outlet in as little as 15 minutes.
- Switch (Wireless) Installation: Mounts to any wall for long-lasting, battery-powered control.
- One outlet is switch controlled, the other is always on.
- Add a Smart Gateway with Netatmo to control lights via app, connect to other smart products and more.
- Screwless Wall Plates included. Coordinate with other designer switches and outlets from the radiant® Collection for a cohesive, sophisticated look.
Specifications
General Info
Color | White | ||
Type | Duplex, Tamper-Resistant | ||
Finish | Matte | ||
Application Sector | Residential/Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Number of Switches | 1 | ||
Warranty Type | 1-Year | ||
Standard | RoHS, FCC, cULus | ||
UPC Number | 785007442694 | ||
Works With | Netatmo |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cULus Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Seismic Tested | No | ||
Connection | Wireless, Wired | ||
Environmental Conditions | 95% (relative humidity, non-condensing) | ||
Indoor/Outdoor | Indoor |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Brochure
Sell Sheet
Premium Content
Reviews
Rated 1 out of
5
by
Libertine from
Easy Switched Outlet Kit loosing communication
It is a second unit with the same issue! I can turn it on and off within a first minute only. Then, if it turned on it will not turn off until I completely reset it! Looks like it loses the communication between units. Strange, I got same idea SURAIELEC Wireless Light Switch for $17 and it works right away with no issue at all.
Date published: 2024-08-12
Rated 5 out of
5
by
keirstenl from
Great addition to any home!
What a great addition to our home!! This Radiant Easy Switched outlet kit was very easy to install. I love that it’s a quick way to have a smart outlet in place of a conventional one. The best part about this switch is that it can be operated with an app. We love that you can turn what’s plugged in on & off from another room or even when you are not at home. Highly recommend!!
Date published: 2024-05-23
Rated 4 out of
5
by
embercherry from
Love the idea
This a very nice product, I didn’t know that this existed. I have not had a chance to install it yet because I plan to use it for my home office that’s not yet ready. But I love the idea of it bc there’s many times I leave a lamp on and dont want to go manually switch it off so this is going to come in handy. I’ll be able to switch off lamps from the entrance of the room
Date published: 2024-05-22
Rated 5 out of
5
by
larall from
Convenience Simplified
Christmas lights - I always wanted to have an easy way to turn them on and off from across the house and this makes it possible. This doesn’t look like an after-market product, it’s sleek with nice clean lines and doesn’t feel cheap.
Date published: 2024-04-25
Rated 5 out of
5
by
ellennel from
Handy
This Radiant Easy Switched outlet kit was easy to install. It’s a very handy unit which allows you to have a smart outlet in place of a conventional one. The switch can be operated with an app so you can turn your devices or lights off from another room or even when you are not at home. Very cool!
Date published: 2024-04-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you control multiple receptacles with one switch? I'm looking to have three (3) half switched smart outlets powered by one (1) wireless switch.
The best way to accomplish this would be to install a smart gateway, followed by the smart receptacles. Then you would pair a wireless switch within the Legrand Control app to those wired, primary smart receptacles. For additional information and assistance, our technical support team would be happy to help.
Pass & Seymour Technical Support:
Phone: 800-223-4185
Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Email Us: tech.support@legrand.us
Date published: 2025-02-13
Can you make these function as a half hot and switch the top plug on and off while the bottom stays on.
Thank you for your inquiry. The radiant with Netatmo receptacle is designed as a partially controlled outlet, controllable with the provided Wireless switch.
Best Regards,
Technical Support
Date published: 2024-04-10
Do I need a Netatmo gateway to add a 2nd switch?
Hello,
Thank you for your inquiry. You can add additional wireless radiant switches to the WNREZK15WH Easy kit without a gateway. Please email Pass & Seymour Technical Support to request the installation instructions.
Pass & Seymour Technical Support - tech.support@legrand.us
Best Regards,
Technical Support
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1