radiant® Incandescent 700W Dimmer, White
RH703PW
radiant Collection
radiant® Incandescent 700W Dimmer, White is rated
out of
5 by
11.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$28.99 USD
Upgrade your space with precise dimming control and exceptional style. This dimmer from the radiant® Collection is optimized for use with incandescent bulbs and fixtures.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with incandescent bulbs and fixtures on typical residential (and light commercial) wiring. Usable in both single-pole and 3-way applications.
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Constant memory features returns lights to their previous level after a power failure or outage.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- Screw pressure plate back wire allows easier installation and fit into the wall box
- Eliminates the need to derate LED bulbs when in multi-gang situations
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007053401 | ||
Country Of Origin | China | ||
Switch Type | Paddle, Slider | ||
Number of Switches | 1 | ||
Application Sector | Residential | ||
Standard | cULus, CSA Listed, UL 1472 | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Dimmer |
Dimensions
Product Width US | 1.75 in | ||
Product Depth US | 1.25 in | ||
Product Height US | 4.25 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Compatibility | Incandescent Load | ||
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Bulb Compatibility | Incandescent | ||
Number of Poles | 3-Way, Single Pole | ||
Wire Size | #14 - #10 AWG | ||
Indoor/Outdoor | Indoor | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Supply Voltage | 120 VAC | ||
Voltage | 120.0 V | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Cutsheet
Installation Instructions
Supporting Document
Guide Form Specifications
Unknown
Premium Content
Reviews
Rated 1 out of
5
by
In the dark from
Wrong description on website, not tru-universal
I needed a tru-universal dimmer for a new light fixture I bought. Lighting store recommended Legrand and indicated I had to make sure it was ELV compatible, as all tru-universal dimmers are. Description on Legrand website mentioned this was tru-universal, compatible with ELV, MLV, halogen, LED, incandescent. Installed the dimmer, and got horrible buzzing sounds. Looked at the package and saw that this is not the tru-universal dimmer but an incandescent/halogen only. Don't waste your time and money. You need part RH703PTU. Anything without "TU" is not tru-universal. Legrand's website is wrong for the white switch (RH703PW) and the tri-color switch (RH703PTC)
Date published: 2020-12-14
Rated 5 out of
5
by
Cowboy Joe from
Excellent product choice
I chose to use the legrand style switches and plugs in my remodeling project. I am so glad I did because everyone really likes how they look and they add such elegance and style to the kitchen, dining room, & bathroom.
Date published: 2019-08-10
Rated 5 out of
5
by
PJ from
Dimmers
These dimmers are amazing! Work great and look great!!!
Date published: 2024-12-06
Rated 4 out of
5
by
Duke from
I endorse
Very nice device - 5-star device, but installation instructions are vague.
Date published: 2024-03-11
Rated 5 out of
5
by
Switcheroo from
Perfect upgrade for on/off switch
Used these to upgrade on/off contractor-grade switches. Simple install, and *bonus* can be easily wired as either single pole or 3-way. Another plus is that although it needs the Radiant screwless wallplate, that plate will accommodate an older style switch if in a 2-gang plate so you don't have to change both switches (unlike Lutron's, which requires ALL switches to be changed in a multi-gang screwless wall plate). The led *LOCATOR LIGHT* is perfect for locating the switch in the dark and looks very classy (YES it's a locator light, NOT a night light, people who complain about that should read the description and buy the Legrand nightlight switch). Only downside is that it doesn't work with LED bulbs (produces flickering), but cheaper to change the bulb than upgrade the dimmer to led-compatible. Overall very happy with this Legrand dimmer.
Date published: 2022-08-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this switch require a neutral?
Thank you for your inquiry. The radiant, incandescent dimmer (RH703PTCCV6) does not require a neutral.
Date published: 2024-06-25
How do I adjust the bottom end of the dimmer switch so the lights don't flicker?
That intermittently happens when using non-dimmable LED bulbs. Sliding the dimmer up to full and then slowly decreasing it to minimum usually fixes the problem.
Date published: 2023-12-18
Can a RH703PNICCV4 Dimmer be used to dim a halogen fixture that is has a 120v input and output is 11.5volts
This dimmer is rated for 700 Watts at 120VAC, 60Hz. You can use it to control a halogen or incandescent lighting fixture.
Date published: 2023-12-16
Is the RH 703P dimmer good for LED and is it considered " low voltage" ? Thank you
This dimmer is rated for Incandescent/Halogen lights only and 120V circuit. It is not considered low voltage.
Date published: 2023-12-16
I have purchase a legrand dimmer that control flicking and i need 5 more switches but can not find it anywhere i look on the dimmer i purchase but cannot find any number on it can you help me
If you are looking for a dimmer to control LED flickering, you would want either RHCL453PW or RH703PTUW.
https://www.legrand.us/wiring-devices/light-switches-and-dimmers/dimmers/radiant-cfl-led-dimmer/p/rhcl453pw
https://www.legrand.us/search?text=rh703ptuw
Date published: 2023-12-16
Can I control any of these 3-way switches with a smart hub?
The LC2101 is the dimmer that connects to our LC7001 Lighting Control Hub.
Pair that with the LC2103 RF Remote dimmer for 3-way capability.
If you need a Switch instead of a dimmer, use the LC2201 switch and the LC2203 dimmer.
Please feel free to reach out to Technical Support if you have more specific questions about Legrand's RFLC whole-house lighting system.
(800) 223-4162 Option 3, Option 2
Date published: 2023-12-16
I have these RH703P's installed in the house. Is it possible to adjust the low end of the dimmer? I'd like to get some of them a little darker.
Thank you for your question regarding Radiant dimmer(Model # RH703P).
This dimmer is designed for Incandescent/Halogen bulbs only so it does not have any low end trim adjustments available.
Radiant products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Date published: 2018-06-20
Bazaarvoice SAP Hybris Integration Version 2.8.1