radiant® CFL/LED Dimmer, White
RHCL453PW
radiant Collection
radiant CFL/LED Dimmer is rated
out of
5 by
127.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$31.10 USD
Upgrade your space with precise dimming control and exceptional style, with this dimmer designed for use with most compact fluorescent and LED dimmable bulbs (not for use with 0-10V options). Part of the radiant® Collection, it also features clean lines and smooth control for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any basic switch or dimmer with ease, in both single-pole and 3-way applications. Rated for use with the following dimmable bulb types: 450W LED,CFL, 700W Incandescent, or 120VAC, 60Hz
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Constant memory features returns lights to their previous level after a power failure or outage.
- Adjustment dial allows users to adjust the bottom of the dimming range for a broad selection of CFL and LED bulbs.
- No derating* required in multi-gang applications. *Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007053371 | ||
Country Of Origin | China | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Application Sector | Residential | ||
Standard | CSA Listed, cULus, UL Listed | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Dimmer |
Dimensions
Product Width US | 1.75 in | ||
Product Depth US | 1.25 in | ||
Product Height US | 4.25 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Bulb Compatibility | CFL, Incandescent, LED | ||
Number of Poles | 3-Way, Single Pole | ||
Wire Size | #14 - #10 AWG | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Guide Form Specifications
Wiring Diagram
Premium Content
Reviews
Rated 4 out of
5
by
rkon from
Very Sleek and Functional Dimmer!
I've put this in my new house in place of many old rotary knobs that were installed probably a while ago. The dimmer works very well for most fixtures. We had incandescent type fixtures in most cases and it works very well with the LED replacement bulbs that we bought. However, we did update one fixture to a pure LED flushmount fixture and I noticed there was some flickering at mid-level dimming. I think we can work with it, but would be nice to have the full range of dimming as an option. I suspect it's just a low resistance issue as I only have one fixture on that dimmer. Just something to keep in mind if you are looking at this dimmer. But all in all, it's great to have the ease of use of a paddle switch with the dimming slider in one device.
Date published: 2021-11-30
Rated 5 out of
5
by
Bmar2787 from
Durable reliable
I got one of these switches to try out and I liked the way it worked so much that I switched all of my dimmer switches in my house to this same brand and style. The ones I had before hummed when dimmed down and these have not done that at all to me.
Date published: 2018-10-31
Rated 3 out of
5
by
John from
Misleading
Incompatible with low voltage LED bulbs. When converted to LEDs, no light fixture in my home pulls enough current to work with this dimmer. Adjusting the trim simply keeps the bulbs from dimming to the point of flicker (defeating the point of having a dimmer if the lights cannot be dimmed). I only discovered some fine print, ~"not for 0-10v" after extensive research. This information is nowhere on the box or packaging.
Frustratingly, I really like the fit, feel, and finish of this switch. I am considering returning to incandescent bulbs in the fixture just so I can keep this switch.
Date published: 2019-02-28
Rated 1 out of
5
by
Captain from
Awful dimming
This dimmer flickers dimmable 2700k LED recessed can lights retrofit modules , thats just ridiculous , any dimmer would dim a 40 watt or 4 10 watt led load minimum, but this awful product can’t even do that and it rated for LED but not 0 to 10 volt driver ?? All LED products have that rating now , poor design and engineering I will never use another Legrand product for any reason, I’ve been an electrician for 35 years
Date published: 2020-01-23
Rated 1 out of
5
by
georgiaz from
Dimmer
We've used them through out our house but this one was defective and I had to return it because the hot wire screw was stripped. I will repurchase because I think this was a one time thing and they are a beautiful update to our home
Date published: 2019-08-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this switch require a neutral wire? Thanks
Thank you for your inquiry. The RHCL453PNICCV4 does not require a neutral.
Date published: 2024-11-20
Dimmer RHCL453PTCCCV6 - what is the wire size on the connecting wires coming from the device?
Thank you for your inquiry. The wiring terminals will accommodate 12 & 14-gauge wire. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-09-23
Will this dimmer work with Sunco 15 watt led bulbs (https://www.sunco.com/collections/disk-downlights/products/led-recessed-lighting-kit-6-inch-disk?variant=11170023735343)? There will be 16 in a circuit.
Thank you for your inquiry. Reviewing Sunco specification sheet, they reference the following:
Sunco Specifications:
We highly recommend using a ELV (electronic low voltage) dimmer compatible with LED lights. Buzzing or flickering is typically an indication that the dimmer and lights used are not compatible. Please consult dimmer manufacturer for maximum wattage capacity.
The radiant dimmer RH703PTUW will support electronic low-voltage (ELV) applications with a maximum support of 450 watts of LED load.
Note: The RH703PTUW requires a neutral.
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-09-16
Will the P&S RHCL453PW CFL/LED 1P & 3-WAY PADDLE RADIANT DIMMER 450W work with Halo HB4DP069FS1EMWR - 4in LED Lens Downlight with remote Diver
Thank you for your inquiry. We recommend using our radiant® Tru-Universal Single Pole/3-Way Dimmer for fixtures that support forward & reverse phase dimming fixtures.
Part #: RH703PTUW
Note: The radiant Tru Universal dimmer requires a neutral
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-11-04
My radiant® CFL/LED Dimmer, White, was working fine for two years, and now the light turns on but will only stay at the dimmest level (if I slide the dimmer switch up, the light does not get brighter). No changes have been made, light fixture or otherwise
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-08-05
The led light on the switch itself is blinking. Would this be a problem with the neutral?
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-07-29
I recently purchased a RHCL453PTCCCV6 dimmer switch and a Patriot Lighting dimmable LED fixture (40 watts). The lights were working until I changed out the dimmer. The dimmer says it has a soft glow when off. I see nothing and lights don't work.
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-07-08
Hi - I have your radiant® CFL/LED RHCL453PGCCV4 installed them throughout my remodeled home. I have used your product in other projects - I have Halo RA4LS9FSD2W1EWH Baffled Recessed adjustable LED trims - I am getting flickering - how do i fix?
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-06-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63WH | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
$37.31
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRH1WH | radiant Collection
Creates a robust, dedicated network for the radiant with Netatmo solution.
$102.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL50WH | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
$67.38
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNP20 | Pass and Seymour
Plug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.
$64.96