text.skipToContent text.skipToNavigation

QzHub3 ZigBee Hub

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Legrand Shading Systems QzHub3 with Zigbee is the latest in advanced wireless shading. The QzHub3 allows for easy network creation and shade control anywhere in your home. Whether as a stand alone product in conjunction with the homeowner mobile app, or separately as part of an integrated system that will commission the shades onto the device, the QzHub3 technology provides flexible options for end users.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Creates a Zigbee 3.0 network for wireless control of Qadvanced battery and QIS wired shades
  • Allows for stand-alone control of shades or integration with automation platforms
  • Supports up to 40 devices maximum per ZigBee HA1.2 network if using Range Extenders
  • Devices are defined as shades, RZ2 Range Extenders and QdR2 remotes
  • Connected to Legrand cloud for future updates
  • Power adapter and USB-C charging cable included
  • Mobile control via QMotion QzHub App
  • Zigbee-operated shades can be coupled with QIS hardwired shades
  • Zigbee-operated shades can be installed as a dual shade

Specifications

General Info
Product Line Shading Systems
UPC Number 842854000849
Application Sector Residential/Commercial
Standard IC, FCC, RoHS
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
Technical Information
Amperage 2 A
Input Voltage 5 V
Number of Devices 1
Has External Power Supply No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will this model integrate with the LC7001 and the lighting control app?

Asked by: Adrian
It will not. The LC7001 only integrated with the old Qmotion Qube. There is no way to integrate shades via the Legrand Light Control App with current shade controllers, except via 3rd party integration where available.
Answered by: Wiremold Tech Support
Date published: 2022-07-12

I am a developer wishing to integrate Legrand/QMotion Zigbee blind motors into a preexisting Zigbee Hub/Network. Do you have any documentation regarding Zigbee Cluster definitions for the blind motors in order to understand supported capabilities?

Asked by: Thomas
Hi Thomas. I hope you are well. This is not normally something that is provided. If you wish to discuss in more detail you may contact our Qmotion Technical Support team at 877-849-6070.
Answered by: QMotion
Date published: 2021-06-24

Does this work with HomeKit?

Asked by: ConTech
Hi ConTech, Qmotion shades do not currently integrate with Apple Homekit. It may in the future but at this point it does not. I apologize for any inconvenience this may cause.
Answered by: QMotion
Date published: 2021-02-22

Why can not not close my shades when the internet it is out? Or when your qmotion sever is offline? Is there a web site that shows when the Qmotion QZhub server is offline (if not can you make on)?

Asked by: Kevin
Hi Kevin, I sincerely apologize for the issues surrounding the Qzhub and your shades. Currently, the qzhub3 relies on a cloud connection in order for it to work and respond. Whenever the internet is out and the cloud connection is not active, the only form of control would be local, such as a handheld remote. For more information regarding this I encourage you to contact your dealer or our Technical Support team at 877-849-6070. Thanks.
Answered by: QMotion
Date published: 2021-02-05

Can Qmotion work with Google Home/Google Assistant?

Asked by: Mo JA
Hi, thanks for reaching out! Currently, Qmotion shades are compatible with Amazon Alexa.
Answered by: Customer Support
Date published: 2020-12-10

Hello. Does this work with Apple Home Kit?

Asked by: Joseph

Hi, 2 years later, is this now compatible with Google Home/Assistant?

Asked by: Nikolai

Hi, Will QzHub3 ZigBee Hub work if it is to replace the Multichannel Remote Model QTL74?

Asked by: Samuela
  • y_2024, m_5, d_6, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_9900837, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT