text.skipToContent text.skipToNavigation

ZigBee HA 1.2 QdR2 Remote

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The multi-channel Zigbee HA1.2 QdR2 Remote provides local control of Qdavanced battery and QIS wired shades. With intuitive preset buttons and up/down control, the remote can support an unlimited number of shades on each channel.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 6 buttons to support Up, Down and preset positions 20%, 40%, 60%, 80%
  • Multi-channel remote allows for five channels to support individual shades or groups with unlimited number of shades per group
  • All shades programmed to a multi channel remote are controlled together with an ““All”” channel
  • Motion activated channel indicator when remote is tapped or moved
  • Recommended to be used with RZ2 Range Extenders
  • Requires QMotion wall plate, does not fit standard wall plates
  • Requires QzHub3 for operation unless being used in a third-party created Zigbee environment

Specifications

General Info
Product Line Shading Systems
Application Sector Residential
Standard FCC, IC, CE, RoHS
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
CE Certified Yes
FCC Compliant Yes
Technical Information
Has Battery Yes
Number of Buttons 6
Battery CR 2032 3V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Please help us figure out where to buy another remote. The interactive map just shows that no one is available. 

Asked by: Alexa
Hi Alexa, Please reach out to Qmotion customer service for more assistance finding a dealer near you. Phone: 1-800-555-9891 - Option 2 then Option 2 Mon – Fri: 8am – 6pm CST (excluding holidays) Email Us: shadingcsr@legrand.com
Answered by: Tier 1 Tech Support
Date published: 2023-08-09
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_99X0452, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT