text.skipToContent text.skipToNavigation

DLM Dual Tech Ceiling Mount Sensor V4, White

LMDC-100 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMDC-100 low profile Dual Technology Ceiling Mount Occupancy Sensor uses both passive infrared (PIR) and ultrasonic technologies to achieve precise occupancy sensing for energy-efficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Plug n’ Go™ automatic configuration for quick installation and maximum energy savings
  • Push n’ Learn™ functionality for customization without the need for tools or a PC
  • Digital Lighting Management components plug together on a free-topology Category 5e DLM local network
  • Infrared (IR) transceiver for wireless configuration and control
  • Ultrasonic diffusion technology spreads coverage to a wider area (patented); 40KHz signal
  • 360 degree PIR coverage
  • Detection Signature Processing eliminates false triggers and provides immunity to RFI and EMI

Specifications

General Info
Color White
Product Series LMDC-100
Type Sensor
Product Line Wattstopper
Country Of Origin China
Features Adjustable Time Delay, Indicator Lights, Room Controller Required, Sensitivity Adjustment
Installation Location Ceiling
Warranty Type 5-Year
Standard UL, cUL, FCC part 15, RoHS, PEP
UPC Number 754182926329
Dimensions
Product Depth US 2.1 in
Product Height US 4.5 in
Product Volume US 44.55 cu in
Product Width US 4.5 in
Product Weight US 0.2 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 20 mA
Number of Connections 2
On Function Auto On
Topology Free Topology
Wire Connection Type RJ-45
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Mounting Type 4 in Octagonal J-Box, Ceiling Tile, Surface
Operating Temperature 0°-40°C, 32°-104°F
Operating Temperature Max 104 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range 25 x 25 ft, 32 ft diameter
Sensor Type Occupancy
Sensor Technology Dual Technology, Passive Infrared (PIR), Ultrasonic
Sensor Coverage 1000 sq ft
Sensor Coverage Pattern 360 deg
Sensor Mounting Height 10 ft
Ultrasonic Frequency 40 kHz
Storage Temperature 23° - 176° F, -5° - 80° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;