Digital Dimming Wall Switch, 1 paddle, w/IR, Ivory
LMDM-101-I
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMDM-101 Digital Dimming Wall Switch is a low voltage device for dimming control of one or more lighting loads. It is part of a Digital Lighting Management (DLM) system and can dim load(s) connected to DLM dimming room controllers and switch load(s) connected to DLM on/off room controllers.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low voltage switch for control of dimmable loads
- Plugs to other components using Cat 5e cable and RJ45 connectors eliminating wiring errors
- LED bar graph indicates relative light level of controlled load
- Active Dim feature enables temporary adjustment of any selected load
- IR transceiver for wireless configuration and remote control
Specifications
General Info
Color | Ivory | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Number of Switches | 1 | ||
UPC Number | 754182929252 |
Dimensions
Product Depth US | 1.6 in | ||
Product Height US | 4.1 in | ||
Product Volume US | 11.8 cu in | ||
Product Width US | 1.8 in | ||
Product Weight US | 0.2 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 5 mA | ||
Indoor/Outdoor | Indoor | ||
Number of Buttons | 1 |
Resources
Installation Instructions
CAD Drawings
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1