text.skipToContent text.skipToNavigation

1000 Series Cable Reel with Quad RB, 15 Amp, 12 AWG, 35 ft

CRCD123G35R15 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

1000 Series Cable Reel with Quad RB, 15A, 12 AWG, 35 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made in USA
  • Black molded nylon construction with reinforced steel frame
  • Rated for indoor use
  • cULus Listed

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;