text.skipToContent text.skipToNavigation

1R-1302-ZN-PE RUNWAY SPLICE CONNECTOR KIT

1R-1302-ZN-PE Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1-1/2" height, one paire splices

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
UPC Number 800388482241
Country Of Origin United States
Dimensions
Product Weight US 0.001 lb
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;