text.skipToContent text.skipToNavigation

4A-0012-99-S6 Straight Divider Strip 12'L w/316 SS Hardware (TRA)

4A-0012-99-S6 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

null
Height 2.75 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Straight strips are for use with all straight tray

Specifications

General Info
Product Line Cablofil
Finish AL
UPC Number 800388045941
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Classified
Type Cable Tray
Dimensions
Product Width US 0.875 in
Product Weight US 4.508 lb
Product Volume US 0.201 cu ft
Product Depth US 144.0 in
Product Height US 2.75 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what is the difference between Cablofil 6A-0012-99-S6 and 6A-0012-99-ZN

Asked by: Brion Arnold
The last two characters represent the hardware finish. -ZN indicates zinc-plated screws are included for attachment. -S6 indicates stainless steel screws are included for attachment.
Answered by: Cablofil Tech Support
Date published: 2023-02-02
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_P081939, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT