text.skipToContent text.skipToNavigation

4H Wall Penetration Sleeve

4M-WPS-24-GE Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fabricated cable tray wall sleeves from Legrand, provide safe, rigid and aesthetically pleasing support at a wall requiring cables to continue through the wall. Legrand wall sleeves, WPS, are an economical alternative to the support and finish issues of having cable tray penetrate wall and/or floor. This WPS system provides a rigid support for cable tray. After the sleeve is placed in the wall or floor, the loose collar slides over it. Hardware for the tray connection only is included. Hardware required to mount sleeves to the wall or floor is not included.

Height 4.0 in
  • 4.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides a rigid support for cable tray at wall penetrations
  • Overall length of the sleeve is 20"
  • Will fit walls up to 8" thick
  • The opening in thew wall should be within 1" of the normal height and width of the cable tray
  • Bonding jumper or ground wire should be in stalled through the pan between the aluminum cable trays on each side of the wall sleeve
  • Two pairs of splice plates and fasteners are included for tray attachment

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388203853
Country Of Origin Mexico
Dimensions
Product Width US 30.0 in
Product Weight US 50.638 lb
Product Volume US 3.472 cu ft
Product Depth US 20.0 in
Product Height US 10.0 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;