Flat Cover Connectors Channel-Style
4M1I-1400-06-ZN
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Height
6.75 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Mill Galvanized Steel | ||
UPC Number | 800388515741 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial, Industrial | ||
Type | Accessories, Covers |
Dimensions
Product Width US | 7.625 in | ||
Product Weight US | 0.844 lb | ||
Product Volume US | 0.014 cu ft | ||
Product Depth US | 1.5 in | ||
Product Height US | 2.11 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1