text.skipToContent text.skipToNavigation

Isolation Pad

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: (.052'') HDPE
  • UV Resistant
  • Flame Class per UL 94 V-O
  • RoHS Compliant
  • Tempature Range: -100 to 160 deg F
  • Color: Red
  • Quantity: 1
  • Construction: Blanked & Corrugated for
  • Use with: 1893 Hold-down Clamp/Guide

Specifications

General Info
Product Line Cablofil
Finish AT
UPC Number 800388247482
Country Of Origin Mexico
Dimensions
Product Width US 2.75 in
Product Weight US 0.031 lb
Product Volume US 0.005 cu ft
Product Depth US 6.474 in
Product Height US 0.52 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;