text.skipToContent text.skipToNavigation

Overhead Clamp

OHCB38ZNKIT Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: Steel
  • Load Rating: 1,200 lbs/pr (S.F.: 3X)
  • Finishes: ZN, PE, GC, 316L
  • Threaded Rod Size: 3/8'' or 1/2''
  • Width: 1-1/2''
  • Kit Includes: 8 SFHN

Specifications

General Info
Product Line Cablofil
Finish EZ
UPC Number 800388247826
Country Of Origin Mexico
Dimensions
Product Width US 3.3 in
Product Weight US 1.521 lb
Product Volume US 0.012 cu ft
Product Depth US 3.7 in
Product Height US 1.7 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;