text.skipToContent text.skipToNavigation

FiberTrough Straight- WHITE (2H, 2W)

FT50/50WH Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Strong corrosion resistant steel construction.
  • Rolled Edge: for cable protection.
  • Unique Design: allows cover to snap on.
  • 18 gage steel (t).

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
UPC Number 800388471757
Country Of Origin Italy
Dimensions
Product Width US 2.0 in
Product Weight US 4.9 lb
Product Volume US 0.272 cu ft
Product Depth US 117.6 in
Product Height US 2.0 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;