text.skipToContent text.skipToNavigation

ASDC Trapeze hanging clip Bag of 50

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy: three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
Finish Dacromet
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tray can be detached on 1 side to add cables.Use pliers to lock tabs and secure tray to threaded rod.Threaded rods, nuts, and washers sold separately.Allows threaded rod to extend past AS clip for multi-tier levels.

Specifications

General Info
Product Line Cablofil
Finish Dacromet
UPC Number 800388004139
Country Of Origin France
Type Supports
Dimensions
Product Width US 7.0 in
Product Weight US 4.079 lb
Product Volume US 0.118 cu ft
Product Depth US 9.0 in
Product Height US 3.25 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What’s the manufacturer recommended strapping distance?

Asked by: Sean
Cablofil recommends wire mesh cable tray be supported on 5-8' spans. The attached load table provides lbs/ft loading information by tray size and support span.
Answered by: Cablofil Tech Support
Date published: 2022-05-19
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_350582, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT