text.skipToContent text.skipToNavigation

DIVIDER STRIP - PREGALV (6D,0.5W,120L) [943418]

COT150KITPG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For cable separation within a single tray.
  • Field fabricate with tin snips for changes in levels.
  • Attach to tray with fold-over tabs or with EZ BN1/4 and CE 25 (sold separately for COT54 or included in kit with COT105/150).

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388018389
Country Of Origin France
Type Straight Sections
Dimensions
Product Width US 0.98 in
Product Weight US 7.322 lb
Product Volume US 0.396 cu ft
Product Depth US 118.11 in
Product Height US 5.91 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;