text.skipToContent text.skipToNavigation

MINI G CABLOFIL CABLE TRAY-EZ (2D,,2W,,120L) [430111]

GMINIEZ Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Each FAS Rack component is designed to install quickly and easily. Many bolt holes are slotted allowing for rapid assembly in less-than-perfect field conditions.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bolted to pre-punch holes: G-MINI (2'' x 2'') cable tray is bolted to pre-punched holes in rack system.
  • Wire mesh cable pathway: allows cable to enter and exit at any point.
  • 3 clamp washer/screw assemblies included with each section of tray.
  • Geomet coated mounting hardware:for weather resistance.

Specifications

General Info
Product Line Cablofil
Finish Electrozinc
UPC Number 800388014985
Country Of Origin France
Standard UL Classified
Type Straight Sections
Dimensions
Product Width US 1.97 in
Product Weight US 2.89 lb
Product Volume US 0.265 cu ft
Product Depth US 118.2 in
Product Height US 1.97 in
Additional Information
Product Environmental Profile Yes
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;