text.skipToContent text.skipToNavigation

SPLICE WASHER KIT-EZ (50 PCS) [943215]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

Specifications

General Info
Product Line Cablofil
Finish Electrozinc
UPC Number 800388018785
Country Of Origin China
Type Splicing
Dimensions
Product Width US 4.0 in
Product Weight US 3.129 lb
Product Volume US 0.024 cu ft
Product Depth US 8.25 in
Product Height US 1.25 in
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

A customer purchased some CF105-300EZ tray and needs to make some horizontal 90 degree bends. If I remember correctly, we use the SWK kits. Correct?

Asked by: Tom Finnie
The easiest way to make a horizontal 90 degree bend is with an EZT90EZ bend kit. This kit includes accessories to make one tee fitting or two 90 degree bends.
Answered by: Cablofil Tech Support
Date published: 2023-07-19
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_943215, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT