text.skipToContent text.skipToNavigation

WMPAC525 In-Wall Storage Box with Flange

WMPAC525F Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The WMPAC525F and WMPAC526F simplify flat panel installation by providing an organized, recessed space for routing excess cables and for attaching surge protectors/power conditioners. The addition of the flange adds an aesthetic trimmed appearance and drywall mounting capability.

Compatible with the PST, PRO, PLP, MSR, MTR, MWH, MWR, PWR, PNR, PDR,  Thinstall, and FUSION wall mounts.

Color Black
SIZE Small
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Multiple depth break away edge: Allows compatibility with standard 3.5" studs & 2.5" studs
  • Pre and post construction installation options: Drywall and stud mountable
  • Enclosure UL 2416 Listed for installation of AV, IT & Communication Technology Equipment: Stores a large variety of AV components
  • Paintable flange and cover options to blend in any environment: Black and white color options available
  • Knockouts for single gang outlets and 1-1/4", 1", & ½"conduit
  • Integrated universal zip tie anchor points
  • Landscape/Portrait installation

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786564105800
Country Of Origin China
Installation Location In-Wall
Application Sector Commercial
Standard UL2416
Dimensions
Product Depth US 3.9 in
Product Height US 14.25 in
Product Length US 9.0 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the flange sold separately?

Asked by: Anonymous
Hello, The flange for the WMPAC525 and WMPAC526 boxes is not currently sold separately through Wiremold, but may be an option through Legrand Chief. A link to our cutsheet is below for reference. https://legrand.webdamdb.com/directdownload.php?ti=55645335&tok=OgNZ2/Gup4sQAIRvpLWGVARR Thank you
Answered by: Wiremold Tech Support
Date published: 2023-11-08

Is the extension kits for the Flange system? Dealing with double thick drywall and need to use an angle piece per the design contract

Asked by: Mark
Hi Mark, Wiremold does not offer an extension for this. You may want to try to reach out to Legrand AV to see if they may have a solution. 1-844-957-3783. Listen for the prompts for Legrand AV, Chief division. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-03-22
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WMPAC525F, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT