text.skipToContent text.skipToNavigation

880W1 Series Steel Floor Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

One-gang steel box for wood floors.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-gang steel box for wood floors.

Specifications

General Info
Product Line Wiremold
UPC Number 786564109563
Country Of Origin Mexico
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 5.0 in
Product Depth US 4.5 in
Product Height US 3.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this box be used in concrete floors?

Asked by: Ken Graham
Hello Ken, This box is designed for use in wood floor construction. 880S1 stamped steel or 880CS1-1 cast iron single-gang floor boxes should be used in concrete. The cast iron box can be installed on ground level (on-grade) concrete floor construction. 880S1 can be installed in upper concrete floor construction that's not considered fire rated. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-08-01
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_880W1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT