text.skipToContent text.skipToNavigation

Carpet and Tile Flange

837TCAL-BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Three-gang powder-coated aluminum combination carpet and tile flange, 6.080'' x 13.17'' (154.4mm x 335mm). Accepts Ortronics MAB6TJ TracJack and MAB3S2 Series II adapters and Wiremold CM Series inserts, sold separately. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Three-gang powder-coated aluminum combination carpet and tile flange, 6.080'' x 13.17'' (154.4mm x 335mm). Accepts Ortronics MAB6TJ TracJack and MAB3S2 Series II adapters and Wiremold CM Series inserts, sold separately. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.

Specifications

General Info
Product Line Wiremold
UPC Number 786564079767
Country Of Origin China
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 6.166 in
Product Length US 13.187 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;